IESNA:LM-63-2002
[TEST]P1383543
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3A-835-U-SL2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 85W 80CRI 3500K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (78) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.71A 85.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]11.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11399.9
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 85.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
2524.9 2584.3 2597.8 2454.8 2185.0 2042.1 2025.9 2117.6 2276.7 2446.7 2654.4 2867.5 3104.9 3318.0 3452.9 3582.4 3722.6 3806.3 
3860.2 3879.1 3803.6 3687.6 3461.0 2819.0 1766.9 957.6 830.8 747.2 658.2 482.9 339.9 259.0 172.6 86.3 24.3 2.7 0.0 
2524.9 2587.0 2597.8 2449.4 2193.1 2039.4 2017.8 2114.9 2263.3 2452.1 2649.0 2862.1 3107.6 3331.5 3461.0 3601.2 3717.2 3819.8 
3873.7 3887.2 3833.2 3703.8 3493.3 2875.6 1842.4 954.9 830.8 747.2 660.9 499.0 342.6 261.7 169.9 89.0 29.7 2.7 0.0 
2524.9 2576.2 2595.1 2471.0 2225.5 2063.6 2028.6 2098.7 2233.6 2425.1 2616.6 2821.7 3056.3 3301.8 3458.3 3603.9 3755.0 3868.3 
3943.8 3978.9 3951.9 3846.7 3671.4 3169.6 2150.0 1046.7 841.6 763.4 687.9 577.3 383.1 275.2 188.8 102.5 35.1 5.4 0.0 
2524.9 2576.2 2608.5 2533.0 2309.1 2125.7 2050.1 2093.3 2206.6 2360.4 2543.8 2729.9 2932.3 3185.8 3404.3 3563.5 3706.5 3857.5 
3954.6 4022.1 4049.0 4054.4 3965.4 3585.1 2821.7 1443.2 838.9 722.9 663.6 577.3 412.7 329.1 232.0 121.4 48.6 5.4 0.0 
2524.9 2578.9 2613.9 2597.8 2427.8 2228.2 2117.6 2090.6 2150.0 2260.6 2411.6 2576.2 2746.1 2953.8 3175.0 3390.8 3585.1 3736.1 
3889.9 3995.1 4067.9 4113.8 4140.8 4067.9 3655.2 2635.5 1138.4 620.4 499.0 410.0 323.7 221.2 156.5 91.7 37.8 5.4 0.0 
2524.9 2568.1 2622.0 2632.8 2587.0 2422.4 2274.0 2176.9 2158.1 2214.7 2311.8 2430.5 2578.9 2732.6 2908.0 3115.7 3336.9 3541.9 
3682.2 3771.2 3817.1 3892.6 3992.4 4189.3 4305.3 4003.2 2953.8 1321.8 536.8 361.5 272.5 199.6 134.9 80.9 35.1 8.1 0.0 
2524.9 2554.6 2611.2 2654.4 2673.3 2635.5 2522.2 2411.6 2325.3 2298.3 2328.0 2395.4 2503.3 2635.5 2767.7 2924.2 3086.0 3269.4 
3442.1 3577.0 3693.0 3835.9 4022.1 4299.9 4742.3 5122.7 4745.0 3471.8 1899.1 771.5 375.0 259.0 167.2 97.1 45.9 13.5 0.0 
2524.9 2551.9 2603.1 2654.4 2708.4 2746.1 2759.6 2748.8 2735.3 2716.4 2711.1 2732.6 2789.3 2881.0 2997.0 3158.8 
3342.3 3547.3 3744.2 3968.1 4205.5 4456.4 4739.6 5090.3 5546.2 6336.6 6808.7 6528.1 5945.4 4610.1 3086.0 
1686.0 563.8 291.3 102.5 21.6 0.0 
2524.9 2541.1 2587.0 2646.3 2694.9 2748.8 2786.6 2837.8 2908.0 3002.4 3110.3 3247.9 3385.4 3568.9 3790.1 4073.3 
4386.2 4777.4 5136.2 5489.5 5869.9 6228.7 6600.9 7008.3 7493.8 8119.7 8551.3 9266.1 9800.3 9465.8 8683.5 
6263.7 3514.9 1378.5 175.3 29.7 0.0 
2524.9 2541.1 2587.0 2632.8 2689.5 2735.3 2781.2 2832.4 2899.9 2997.0 3115.7 3245.2 3393.5 3582.4 3841.3 4156.9 
4523.8 4979.7 5451.8 5896.9 6328.5 6760.1 7137.8 7574.8 8033.3 8459.6 8572.9 9252.6 10088.9 10337.1 9643.8 
6511.9 3353.1 801.2 129.5 29.7 0.0 
2524.9 2541.1 2565.4 2613.9 2657.1 2697.6 2738.0 2783.9 2851.3 2932.3 3037.5 3148.1 3274.8 3436.7 3652.5 3935.7 
4267.5 4669.5 5101.1 5532.7 5967.0 6339.3 6743.9 7105.4 7507.3 7742.0 7542.4 7798.7 8308.5 8732.0 8354.4 
5419.4 2263.3 329.1 89.0 29.7 0.0 
2524.9 2535.7 2560.0 2603.1 2646.3 2676.0 2705.7 2743.4 2789.3 2859.4 2948.4 3032.1 3123.8 3245.2 3393.5 3590.5 3803.6 
4086.8 4372.8 4691.1 5006.7 5341.2 5632.5 5910.4 6174.7 6253.0 5983.2 6021.0 6069.5 6031.8 5486.8 3690.3 
1599.7 229.3 64.7 29.7 0.0 
2524.9 2527.6 2549.2 2576.2 2611.2 2638.2 2657.1 2686.8 2721.8 2765.0 2819.0 2859.4 2883.7 2908.0 2918.8 2924.2 2937.6 
2975.4 3075.2 3218.2 3369.3 3544.6 3703.8 3833.2 3968.1 3925.0 3703.8 3617.4 3523.0 3261.4 2622.0 1680.6 752.6 
178.0 54.0 27.0 0.0 
2524.9 2516.8 2524.9 2546.5 2549.2 2554.6 2546.5 2522.2 2492.5 2417.0 2274.0 2042.1 1686.0 1338.0 1070.9 901.0 809.3 763.4 739.1 
728.3 717.6 706.8 687.9 663.6 631.2 577.3 512.5 439.7 372.3 307.5 250.9 194.2 140.3 94.4 45.9 21.6 0.0 
2524.9 2500.6 2497.9 2484.5 2468.3 2425.1 2333.4 2163.4 1893.7 1521.4 1162.7 957.6 852.4 793.1 758.0 739.1 725.6 704.1 685.2 
674.4 655.5 623.1 585.4 544.9 509.8 472.1 434.3 385.8 339.9 285.9 234.7 180.7 126.8 86.3 40.5 13.5 0.0 
2524.9 2500.6 2471.0 2433.2 2357.7 2220.1 1961.1 1545.7 1186.9 1019.7 936.1 876.7 841.6 806.6 758.0 720.2 704.1 704.1 701.4 
682.5 655.5 620.4 582.7 550.3 509.8 469.4 426.2 377.7 321.0 272.5 218.5 175.3 121.4 72.8 32.4 8.1 0.0 
2524.9 2481.8 2430.5 2341.5 2206.6 1918.0 1445.9 1130.3 1014.3 960.3 925.3 874.0 828.2 787.7 741.8 712.2 701.4 704.1 704.1 
687.9 620.4 582.7 544.9 515.2 488.3 453.2 412.7 366.9 302.1 250.9 205.0 161.9 113.3 67.4 27.0 8.1 0.0 
2524.9 2471.0 2398.1 2268.7 2017.8 1567.3 1168.0 1033.2 987.3 957.6 898.3 849.7 820.1 793.1 744.5 706.8 690.6 687.9 631.2 
593.5 585.4 577.3 571.9 550.3 523.3 488.3 437.0 375.0 321.0 275.2 221.2 172.6 124.1 72.8 29.7 5.4 0.0 
2524.9 2449.4 2352.3 2176.9 1837.0 1311.0 1070.9 1003.5 981.9 930.7 874.0 828.2 812.0 790.4 733.7 693.3 671.7 604.3 580.0 
569.2 558.4 555.7 544.9 523.3 488.3 447.8 399.2 345.3 296.7 256.3 215.8 164.6 121.4 78.2 48.6 2.7 0.0 
2524.9 2457.5 2346.9 2125.7 1699.5 1211.2 1044.0 1003.5 987.3 936.1 871.3 828.2 814.7 795.8 733.7 674.4 617.7 561.1 544.9 
528.7 517.9 512.5 480.2 450.5 420.8 383.1 339.9 299.4 264.4 229.3 194.2 153.8 116.0 113.3 64.7 2.7 0.0 
2524.9 2446.7 2336.1 2093.3 1621.2 1160.0 1027.8 1000.8 984.6 941.4 874.0 830.8 822.8 809.3 741.8 660.9 574.6 531.4 512.5 
491.0 477.5 461.3 420.8 391.1 361.5 329.1 296.7 267.1 237.4 207.7 191.5 143.0 107.9 137.6 40.5 0.0 0.0 
2524.9 2441.3 2319.9 2096.0 1637.4 1160.0 1022.4 995.4 981.9 938.8 874.0 830.8 822.8 812.0 747.2 663.6 571.9 528.7 504.4 
482.9 472.1 450.5 410.0 385.8 353.4 321.0 294.0 264.4 234.7 202.3 172.6 134.9 105.2 134.9 35.1 0.0 0.0 
